IESNA:LM-63-2002
[TEST]P735860
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D940-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3981
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1956.7 2064.3 2185.3 2331.9 2450.3 2556.5 2678.9 2728.6 2763.6 2778.4
2766.3 2738.1 2684.3 2600.9 2525.6 2440.9 2322.5 2224.3 2134.2 2063
1959.4 1873.3 1760.4 1746.9 1662.2 1615.1 1549.2 1500.8 1453.8 1405.3
1365 1272.2 1194.2 1112.2 1022.1 932 831.1 726.2 636.1 547.3
477.4 429 375.2 326.8 287.8 247.4 209.8 170.8 138.5 106.2
78 51.1 29.6 12.1 0
1956.7 2053.5 2163.8 2280.8 2404.5 2526.9 2618.4 2691 2748.8 2766.3
2771.7 2751.5 2713.8 2666.8 2594.2 2520.2 2428.7 2338.6 2263.3 2167.9
2080.4 1997.1 1869.3 1839.7 1760.4 1695.8 1642 1578.8 1529.1 1471.2
1425.5 1323.3 1227.8 1144.4 1065.1 981.7 894.3 806.9 708.7 620
533.9 466.7 404.8 352.3 305.3 260.9 220.6 180.2 145.2 111.6
79.3 53.8 30.9 13.4 0
1956.7 2006.5 2089.9 2178.6 2268.7 2362.9 2438.2 2522.9 2590.1 2638.5
2673.5 2692.3 2700.4 2695 2680.2 2656 2611.6 2578 2517.5 2457
2389.7 2327.9 2224.3 2197.4 2134.2 2056.2 1986.3 1913.7 1843.7 1787.3
1716 1570.8 1437.6 1316.6 1213 1112.2 1022.1 944.1 856.7 780
703.3 628 554.1 484.1 411.5 348.3 287.8 234 184.2 135.8
96.8 63.2 35 14.8 0
1956.7 2009.2 2053.5 2092.5 2132.9 2184 2235.1 2268.7 2323.9 2346.7
2381.7 2422 2450.3 2462.4 2489.3 2497.3 2506.7 2512.1 2508.1 2498.7
2494.6 2481.2 2455.6 2447.6 2422 2397.8 2362.9 2337.3 2295.6 2263.3
2220.3 2118.1 2003.8 1884.1 1765.8 1627.2 1500.8 1370.4 1244 1125.6
1001.9 883.5 774.6 676.4 576.9 482.8 398.1 320.1 252.8 185.6
130.4 83.4 45.7 17.5 0
1956.7 1974.2 1974.2 1971.5 1964.8 1959.4 1950 1937.9 1932.5 1923.1
1908.3 1889.5 1872 1861.2 1842.4 1820.9 1795.3 1781.9 1760.4 1730.8
1703.9 1685.1 1643.4 1631.3 1600.3 1585.5 1553.3 1515.6 1488.7 1463.2
1428.2 1344.8 1266.8 1184.8 1102.8 1026.1 941.4 860.7 784 706
632.1 563.5 500.3 431.7 376.5 321.4 274.3 221.9 177.5 135.8
96.8 64.6 36.3 16.1 0
1956.7 1935.2 1890.8 1850.5 1811.5 1773.8 1737.5 1695.8 1656.8 1636.6
1595 1561.3 1531.8 1498.1 1460.5 1429.5 1394.6 1367.7 1336.8 1307.2
1280.3 1254.7 1211.7 1202.3 1172.7 1145.8 1121.6 1096 1067.8 1043.6
1015.3 958.9 898.3 843.2 789.4 738.3 689.9 641.5 597.1 556.8
509.7 464 419.6 376.5 333.5 290.5 247.4 207.1 165.4 129.1
92.8 63.2 36.3 17.5 0
1956.7 1898.9 1815.5 1746.9 1694.5 1643.4 1597.6 1539.8 1488.7 1463.2
1420.1 1381.1 1354.2 1320.6 1289.7 1257.4 1227.8 1202.3 1164.6 1136.4
1109.5 1089.3 1044.9 1030.1 1005.9 989.8 964.2 944.1 929.3 906.4
886.2 837.8 798.8 754.4 715.4 677.8 640.1 603.8 566.2 529.9
488.2 450.5 412.9 373.9 332.2 290.5 248.8 211.1 170.8 134.5
99.5 65.9 39 17.5 0
1956.7 1876 1795.3 1710.6 1655.5 1589.6 1533.1 1469.9 1445.7 1391.9
1358.3 1317.9 1293.7 1250.7 1219.8 1180.8 1155.2 1116.2 1088 1067.8
1039.5 1012.7 987.1 972.3 954.8 932 911.8 891.6 874.1 851.3
835.1 790.8 753.1 724.9 692.6 661.7 632.1 598.4 564.8 529.9
492.2 453.2 418.2 381.9 344.3 303.9 264.9 224.6 182.9 145.2
104.9 69.9 39 14.8 0
1956.7 1857.2 1769.8 1706.6 1636.6 1568.1 1503.5 1448.4 1420.1 1363.6
1323.3 1284.3 1264.1 1213 1187.5 1151.2 1116.2 1090.7 1063.8 1039.5
1015.3 991.1 957.5 948.1 926.6 907.8 888.9 863.4 847.2 825.7
812.3 777.3 746.4 719.5 693.9 664.3 632.1 601.1 567.5 532.5
497.6 459.9 425 388.7 352.3 310.7 270.3 230 186.9 145.2
104.9 69.9 37.7 16.1 0
